IESNA:LM-63-2002
[TEST]P945505
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-940-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4151
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1040.1 1193.3 1300.8 1283.9 1147.2 1026.6 975.1 963.7 984.7 1035.6
1118.4 1231.7 1373.4 1547 1753.6 1966.5 2162.8 2278.7 2273.6 2152.1
1821.6 1560.1 1175.1 686.5 336.3 226.6 194.8 168.5 139.5 127
103.6 89.5 71.9 35 20.4 6.4 0
1040.1 1192.5 1293.3 1278.7 1141.4 1023.8 971.7 959.9 981.5 1030.2
1108.8 1220.8 1360.1 1531.5 1733.4 1943.7 2137.3 2259.8 2265.8 2157.2
1825.9 1562.8 1184.7 697 340.8 226 192.5 168.7 141.4 123
106.2 89.5 71.7 37.1 19.3 6 0
1040.1 1197.2 1298.3 1291.4 1159.2 1035.6 979.2 963.1 982 1030.4
1110.7 1215 1348.3 1510.1 1703 1915.8 2111.3 2250 2296.3 2225.3
1983.4 1630.4 1260.5 790.5 381.5 227.7 186 168.9 142.3 123.4
106.7 90.3 75.3 51.7 23.2 4.7 0
1040.1 1181.1 1286.2 1302.1 1196.3 1065.6 994.4 971 981.5 1019.1
1081.7 1171.9 1287.1 1428.9 1598 1790.9 2000.2 2189.9 2321.2 2365.2
2285.1 2047.8 1606.6 1090.5 573.2 282.8 198.5 165 142.3 121.2
105.1 89.3 77.5 59 32.8 11.2 0
1040.1 1170.1 1274.2 1311.1 1250.8 1126.2 1033 995.9 998.9 1028.5
1079.2 1151.3 1249.8 1376.4 1531.5 1709.2 1912.4 2122.1 2305.1 2426.8
2458.1 2354.7 2085.6 1621 999.5 492.5 255.1 182.2 148.5 121.2
100.2 85.4 71.5 54.3 31.1 9 0
1040.1 1155.3 1251.9 1308.3 1298.3 1217.1 1117.8 1060.5 1050.2 1068.2
1108.6 1165.9 1244.4 1348.3 1474 1624.4 1810.3 2018.4 2247.6 2456.8
2627.4 2713.2 2645.2 2408.1 1951.2 1253.6 573.4 264.6 173.6 132.2
100.9 75.5 55.8 40.3 22.3 6.2 0
1040.1 1135.8 1222.9 1287.1 1324 1319.3 1276.4 1211.6 1166.5 1154.7
1173.2 1210.7 1269.1 1344.6 1444.2 1565.6 1714.3 1899.3 2116 2362.8
2607.7 2828.3 2962.6 2983 2819 2477.4 1914.1 1169.7 499.3 201.1
119.3 79.6 50.9 31.1 15 4.1 0
1040.1 1110.9 1182.4 1244.6 1297.6 1344 1375.7 1391.4 1385.4 1369.3
1356.8 1361.1 1389.5 1439.9 1512.6 1611.3 1736.2 1884.3 2048 2208.7
2365.6 2513.5 2665.8 2801 2866.5 2751.9 2409.8 1898.2 1301 737.5
309.4 120 66.3 41.2 21.5 6.2 0
1040.1 1084.1 1132.8 1180.7 1229.6 1280.4 1330.4 1382.6 1428.1 1468.6
1509 1547.2 1592.2 1645 1717.3 1813.7 1931.5 2063.9 2196.7 2312.2
2401.7 2467.1 2508.5 2536.6 2552.3 2543.9 2480.2 2251.5 1775.9 1118.9
478.7 162.9 72.3 38.6 20.2 5.6 0
1040.1 1055.8 1076.4 1098.7 1123.2 1152.1 1185.6 1222.9 1257.3 1287.3
1311.3 1332.2 1354 1381.9 1424 1481.1 1549.3 1627.9 1695.9 1746.7
1777.9 1786.4 1787.3 1780.4 1776.8 1762.8 1727.9 1562.2 1224.9 689
285.8 117.2 51.5 22.7 11.6 2.6 0
1040.1 1043.5 1046.3 1055.1 1063.7 1075.3 1093.8 1109.2 1124.2 1135.6
1137.7 1132.4 1123.2 1118.4 1123.8 1138 1162 1189.5 1214.8 1226.2
1223.6 1209.2 1194.2 1185.2 1184.7 1180.4 1151 1037.7 835.8 510.1
252.1 126 65.4 29.4 11.8 2.6 0
1040.1 1028.3 1018 1012 1006.6 1001.7 1000.8 999.5 994.4 978.5
950 912.6 867.6 819.9 775.5 734.7 697 666.1 637.1 604.7
569.3 532 507.5 501.1 499.1 484.1 445.9 382.8 309.6 219.1
151.9 96.1 55.8 31.1 14.6 3.9 0
1040.1 1003 969.1 941.2 909.6 874.2 831.5 780.5 715.6 643.5
562.9 476.4 398.7 335.2 290.8 264.8 253.9 251.7 251.1 248.5
239.3 224.2 206.6 188 171.2 157.9 147.2 132.6 114.2 95.5
77 59.9 44.6 30.7 18 3.4 0
1040.1 977.9 925.5 874 807.3 726.8 636.9 545.3 460.7 394.8
349.3 321 303 288.2 274.5 263.1 257.9 259.4 262.9 263.5
255.4 241.4 223 201.9 181.3 162.9 144.8 126.2 108.4 91.4
74.7 58.4 42.9 28.5 15.5 3.4 0
1040.1 954.9 888 805.1 698.5 583.7 483.3 414.8 382.2 367.6
353.6 334.8 313.5 298.7 288.8 282.6 278.5 278.1 278.1 274.2
266.5 252.6 224.7 200 179.8 160.7 143.3 127.9 113.3 101.5
82.4 63.3 46.8 29.6 14.8 3.9 0
1040.1 941 853.8 738.8 603.2 482.4 417.2 401.3 397.8 384.1
365 349.3 333.5 320.4 310.1 303 296.1 291.2 283.9 262.9
226.8 210.3 198.7 183.9 169.5 156.6 145.1 133.3 118.5 103.2
88.6 71.9 54.3 36.3 20.4 8.6 0
1040.1 932 827 685.8 537.5 439 414.4 420.2 414.2 397.2
381.5 363.5 346.3 333 322.5 314.2 306.9 291.6 251.9 224
212 201.5 191.6 183 173.6 163.7 151.5 136.7 125.5 112.4
96.6 80.7 62.4 45.1 52.8 45.5 0
1040.1 922.9 800 639.7 490.3 425.5 429 433.7 422.5 407.1
389.5 367.8 350.2 336.9 327.5 321.2 307.3 261.4 231.5 218
204.5 193.1 184.5 178.8 172.5 166.3 156.6 143.3 126.6 110.1
94.8 83.5 80.5 113.7 76 30.3 0
1040.1 912.9 778.1 607.3 465.7 425.7 438.2 439.7 427.2 412.4
390.5 367.2 348.7 335.4 327.7 321.7 283.3 242.7 226.6 215.9
203.9 194.6 188 181.8 174 163.1 150.2 136 121.7 107.7
97.6 115.2 141.4 99.6 56.9 24.2 0
1040.1 909 768.2 592.7 456.4 427.5 443.1 443.6 430.5 414.4
389.9 365.9 346.1 333.5 327.7 312.4 266.3 238 227 215
204.9 199.4 196.8 192.9 177.9 166.1 153 138.4 127.3 115.4
113.9 194.6 128.3 80.9 37.8 14.4 0
1040.1 903.2 774.9 596.3 458.4 428.7 444.6 443.8 431.5 415.7
391.8 368 348.5 335.4 330 313.1 265.9 238.2 228.8 215.4
205.6 200.9 199.6 197 179.2 167.6 157.3 145.7 135.4 118.2
115.2 202.4 126.8 83.5 36.9 13.9 0
